IESNA:LM-63-2002
[TEST]P1388877
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-827-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17986.2
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
123.6 147.3 204.3 389.7 1045.4 1777.2 2452.0 2889.2 3321.6 3877.6 4585.6 5317.4 6334.4 7294.3 8102.1 8781.6 9408.9 10021.9 
10672.9 11533.0 12526.2 13462.3 13704.7 13300.7 12626.0 11856.1 11266.9 10772.7 8900.4 5806.9 2779.9 1344.8 712.8 289.9 166.3 
90.3 52.3 0.0 
123.6 152.1 204.3 380.2 969.4 1748.7 2380.7 2855.9 3321.6 3872.9 4514.4 5336.5 6301.1 7170.7 7992.8 8667.6 9290.1 9874.6 
10539.9 11371.4 12402.6 13362.5 13695.2 13291.2 12573.7 11832.4 11214.6 10696.7 8914.7 5821.2 2836.9 1344.8 717.5 280.4 161.6 
85.5 52.3 0.0 
123.6 147.3 194.8 370.7 888.6 1610.9 2333.2 2817.9 3283.6 3815.8 4452.6 5260.4 6096.8 6966.4 7683.9 8192.4 8705.6 9332.9 
10050.4 10896.3 12065.2 13410.0 14051.6 13790.2 12939.6 12093.7 11518.8 11048.3 9437.4 6410.4 3293.1 1520.6 722.3 270.9 171.1 
95.0 57.0 0.0 
123.6 147.3 185.3 318.4 765.1 1458.9 2109.9 2680.1 3169.6 3692.3 4305.3 5046.6 5821.2 6591.0 7242.0 7783.7 8149.6 8700.8 
9465.9 10425.8 11765.9 13162.9 14265.4 14322.4 13585.9 12597.5 11946.4 11514.0 10107.4 7569.9 4243.5 1929.3 850.6 308.9 171.1 
109.3 71.3 0.0 
123.6 147.3 180.6 270.9 556.0 1131.0 1786.7 2442.5 2974.7 3478.4 4043.9 4747.2 5488.5 6282.1 6952.1 7531.9 7935.8 8258.9 8738.9 
9527.7 10767.9 12502.4 14141.8 14740.6 14184.6 13181.9 12554.7 12122.3 10772.7 8867.2 5711.9 2599.3 1164.2 432.4 194.8 133.1 
95.0 0.0 
123.6 142.6 171.1 223.3 380.2 736.6 1335.3 1924.5 2580.3 3126.8 3644.8 4234.0 4904.0 5564.5 6329.6 6942.6 7432.1 7793.2 8059.3 
8525.0 9256.8 10577.9 12640.2 14289.2 14716.8 13728.4 13025.1 12497.7 11295.4 9608.5 7261.0 4291.0 2157.4 845.8 299.4 175.8 
128.3 0.0 
123.6 142.6 156.8 190.1 256.6 413.4 717.5 1211.8 1753.5 2352.2 2932.0 3559.2 4100.9 4690.2 5331.7 5987.5 6548.2 7061.4 7446.3 
7840.7 8334.9 9114.3 10359.3 12269.6 14179.9 14845.1 14441.2 13918.5 12060.5 10012.4 7997.6 6400.9 4062.9 1919.8 779.3 
251.9 171.1 0.0 
123.6 137.8 152.1 175.8 218.6 294.6 489.5 807.8 1287.8 1791.5 2357.0 2946.2 3521.2 4100.9 4671.2 5317.4 5878.2 6453.2 6933.1 7417.8 
7916.8 8572.5 9575.2 11057.8 13120.2 14650.3 14949.7 14783.4 13172.4 10872.5 8624.8 6885.6 4961.0 2789.4 1169.0 327.9 
194.8 0.0 
123.6 133.1 147.3 166.3 190.1 232.8 327.9 479.9 774.6 1178.5 1658.4 2166.9 2727.6 3293.1 3887.1 4485.9 5060.8 5654.8 6220.3 6766.8 
7341.8 8021.3 8919.4 10093.2 11609.0 13495.6 14360.4 14626.5 14255.9 12530.9 10159.7 7821.7 5555.0 3621.0 1606.2 532.2 
223.3 0.0 
123.6 133.1 137.8 147.3 152.1 166.3 180.6 209.1 247.1 313.6 422.9 584.5 807.8 1126.2 1496.9 1910.3 2357.0 2884.4 3449.9 4086.7 4775.7 5583.6 
6543.5 7693.4 9019.2 10435.3 11295.4 11846.6 12725.8 12260.1 10159.7 7042.4 4243.5 2228.7 936.1 275.6 180.6 0.0 
123.6 128.3 128.3 128.3 133.1 133.1 133.1 137.8 133.1 137.8 137.8 142.6 152.1 161.6 190.1 218.6 261.4 318.4 394.4 503.7 641.5 850.6 1131.0 1577.7 
2309.5 3602.0 4704.4 5393.5 6367.6 5445.8 3977.4 2794.2 1839.0 950.4 275.6 66.5 19.0 0.0 
123.6 123.6 123.6 118.8 118.8 118.8 118.8 114.0 109.3 109.3 109.3 109.3 104.5 99.8 99.8 99.8 104.5 114.0 123.6 137.8 156.8 171.1 194.8 228.1 299.4 508.5 
760.3 1002.7 1634.7 1734.5 1226.0 746.1 432.4 199.6 80.8 33.3 14.3 0.0 
123.6 118.8 118.8 114.0 109.3 109.3 104.5 99.8 95.0 95.0 90.3 85.5 80.8 76.0 66.5 61.8 57.0 57.0 57.0 57.0 57.0 57.0 52.3 52.3 42.8 38.0 38.0 
38.0 47.5 57.0 42.8 38.0 38.0 28.5 19.0 14.3 14.3 0.0 
123.6 114.0 109.3 99.8 95.0 90.3 85.5 76.0 71.3 61.8 52.3 47.5 38.0 33.3 28.5 23.8 19.0 19.0 14.3 9.5 9.5 9.5 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 4.8 
4.8 9.5 9.5 9.5 0.0 
123.6 109.3 99.8 90.3 80.8 76.0 66.5 57.0 47.5 38.0 33.3 23.8 19.0 14.3 9.5 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
9.5 9.5 0.0 
123.6 104.5 90.3 80.8 71.3 57.0 52.3 42.8 33.3 23.8 19.0 9.5 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
9.5 0.0 
123.6 99.8 85.5 71.3 61.8 52.3 38.0 28.5 23.8 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 
4.8 0.0 
123.6 99.8 80.8 66.5 52.3 42.8 33.3 23.8 19.0 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 
0.0 
123.6 95.0 80.8 61.8 52.3 42.8 28.5 19.0 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
123.6 99.8 80.8 61.8 52.3 38.0 28.5 23.8 14.3 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
123.6 99.8 80.8 66.5 52.3 38.0 33.3 23.8 19.0 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
123.6 99.8 80.8 66.5 52.3 38.0 33.3 23.8 19.0 14.3 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
